The N7020A power rail probe is for users making power integrity measurements that need mV sensitivity when measuring noise, ripple and transients on their DC power rails. The probe is designed for measuring Periodic And Random Disturbances (PARD), static and dynamic load response, programmable power rail response and similar power integrity measurements. Many of today's products have tighter tolerances on their DC power rails than the previous generations of these products, and the N7020A power rail probe is designed to help users assure their products meet these tighter tolerances. The N7020A provides the following advantages:
- Low noise due to a low attenuation ratio (1.1:1) and 50Ω output.
- A large ±24V probe offset range. The offset allows small signals (≤1 mV), that exist on top of a DC supply, to be centered on an oscilloscope for maximum vertical sensitivity.
- Low DC loading due to a 50 kΩ input impedance at DC.
- Large ±850 mV active signal range in addition to the offset range.
Links to PDF Documents
- N7020A User's Guide
- N7020A/24A Power Rail Probes One Pager
- N7020A Power Rail Probe for Power Integrity Measurements Data Sheet
Compatibility
| Oscilloscope Series | Compatible |
|---|---|
| HD3-Series | ♦ |
| Z-Series | |
| V-Series | |
| S-Series | ♦ |
| EXR-Series | ♦ |
| MXR-Series | ♦ |
| 90000 Q-Series | |
| 90000 X-Series | |
| 90000A Series | |
| 86100D DCA-X | |
| 80000B Series | |
| 9000 H-Series | ♦ |
| 9000 Series | ♦ |
| 8000 Series | |
| 7000 Series | |
| 6000 X-Series | ♦ |
| 6000 Series | |
| 5000 Series | |
| 4000 X-Series | ♦ |
| 3000 X-Series | ♦ |
| 3000T Series | ♦ |
| 2000 X-Series | |
| 1000 Series |